Swivel Castors with stop fix, electrically conductive (K1761) (K1761.11100322)

Swivel Castors with stop fix, electrically conductive (K1761) K1761.11100322

Product Details:

Manufacturer part number: K1761.11100322

Brand: KIPP

Price: 47.15

Delivery time: 4 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 32 mm

D1: 9 mm

A: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1761.11100322

Part Number
K1761.11100322
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

47.15 €

1 4 Days 1251003293655608510080768670

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing

This page is Swivel Castors with stop fix, electrically conductive (K1761), part number K1761.11100322.
You can find the detail information about specifications and dimensions on part number K1761.11100322.

Variation of this product

Part Number
K1761.11080322
K1761.11125322
K1761.11160402
K1761.11200402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

40.87 €

1 4 Days 102803293855608510080767865

53.97 €

1 4 Days 150125329405560851008076102.580

107.78 €

1 4 Days 1951604011547580110140105-134130

120.29 €

1 4 Days 2352004011547580110140105-154160

Tech Support