Swivel Castors (K1761) (K1761.10030)

Swivel Castors (K1761) K1761.10030

Product Details:

Manufacturer part number: K1761.10030

Brand: KIPP

Price: 30.36

Delivery time: 4 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 30 mm

D1: 9 mm

A: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1761.10030

Part Number
K1761.10030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

30.36 €

1 4 Days 12510030936-6085100808670

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing roller bearing

This page is Swivel Castors (K1761), part number K1761.10030.
You can find the detail information about specifications and dimensions on part number K1761.10030.

Variation of this product

Part Number
K1761.08025
K1761.12538
K1761.16040
K1761.20050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

26.83 €

1 4 Days 1028025938-6085100807850

33.89 €

1 4 Days 15012537.5940-608510080102.5100

57.16 €

1 4 Days 1951604011607580110140105140135

64.78 €

1 4 Days 2352005011657580110140105165205

Tech Support