Swivel Castors (K1766) (K1766.10150040)

Swivel Castors (K1766) K1766.10150040

Product Details:

Manufacturer part number: K1766.10150040

Brand: KIPP

Price: 150.79

Delivery time: 4 Days


Technical Data:

Mounting Height H: 190 mm

Wheel Dia. D: 150 mm

Wheel Width B: 40 mm

D1: 11 mm

A: 54 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1766.10150040

Part Number
K1766.10150040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

150.79 €

1 4 Days 1901504011548075110140105-129280

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing ball bearing
Version 2 with soft rubber tyres

This page is Swivel Castors (K1766), part number K1766.10150040.
You can find the detail information about specifications and dimensions on part number K1766.10150040.

Variation of this product

Part Number
K1766.10100040
K1766.10125040
K1766.10160050
K1766.10200050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

70.35 €

1 4 Days 12510040936605585100807686150

84.66 €

1 4 Days 150125409406055851008076102.5150

153.59 €

1 4 Days 1951605011548075110140105-134300

193.05 €

1 4 Days 2352005011548075110140105-154300

Tech Support