Swivel Castors (K1770) (K1770.12540)

Swivel Castors (K1770) K1770.12540

Product Details:

Manufacturer part number: K1770.12540

Brand: KIPP

Price: 30.89

Delivery time: 4 Days


Technical Data:

Mounting Height H: 150 mm

Wheel Dia. D: 125 mm

Wheel Width B: 40 mm

D1: 9 mm

A: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1770.12540

Part Number
K1770.12540
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

30.89 €

1 4 Days 1501254094060-8510080102.5200

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel Wheel bearing plain bearing

This page is Swivel Castors (K1770), part number K1770.12540.
You can find the detail information about specifications and dimensions on part number K1770.12540.

Variation of this product

Part Number
K1770.07532
K1770.10037
K1770.15050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

21.33 €

1 4 Days 98753293560-851008072.5200

26.83 €

1 4 Days 1251003793560-851008085200

58.56 €

1 4 Days 1901505011608075110140105135400

Tech Support