Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1771.20050
Part Number
|
---|
K1771.20050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.13 € | 1 | 4 Days | 245 | 200 | 50 | 11 | 70 | 80 | 75 | 110 | 140 | 105 | 170 | 600 |
Loading...
Main material | Polyamide | Component material | Steel | Wheel bearing | plain bearing |
---|
This page is Swivel Castors (K1771), part number K1771.20050.
You can find the detail information about specifications and dimensions on part number K1771.20050.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
R(mm)
Permissible load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1771.10037 |
K1771.12540 |
K1771.15050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
75.68 € | 1 | 4 Days | 140 | 100 | 37 | 9 | 45 | 60 | - | 85 | 100 | 80 | 95 | 280 | ||
80.27 € | 1 | 4 Days | 165 | 125 | 40 | 9 | 45 | 60 | - | 85 | 100 | 80 | 107.5 | 300 | ||
106.93 € | 1 | 4 Days | 197 | 150 | 50 | 11 | 65 | 80 | 75 | 110 | 140 | 105 | 140 | 400 |