Swivel Castors compact version (K1774) (K1774.0352711)

Swivel Castors compact version (K1774) K1774.0352711

Product Details:

Manufacturer part number: K1774.0352711

Brand: KIPP

Price: 20.19

Delivery time: 4 Days


Technical Data:

Mounting Height H: 52 mm

Wheel Dia. D: 35 mm

Wheel Width B: 27 mm

Main material: Polyurethane

Material roller: Polyurethane


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1774.0352711

Part Number
K1774.0352711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Main material Material roller Form D1
(mm)
D2
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

20.19 €

1 4 Days 523527PolyurethanePolyurethaneB6.2-1538486060483832.5100

Loading...

  1. 1

Basic information

Component material Steel Wheel bearing ball bearing

This page is Swivel Castors compact version (K1774), part number K1774.0352711.
You can find the detail information about specifications and dimensions on part number K1774.0352711.

Variation of this product

Part Number
K1774.0352701
K1774.0352802
K1774.0352812
K1774.0503202
K1774.0503212
K1774.0503301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Main material Material roller Form D1
(mm)
D2
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

18.80 €

1 4 Days 503527PolyurethanePolyurethaneA114315------32.5100

50.05 €

1 4 Days 503528PolyamidePolyamideA114315------32.5100

50.91 €

1 4 Days 523528PolyamidePolyamideB6.2-1538486060483832.5100

70.05 €

1 4 Days 705032PolyamidePolyamideA135729------54150

72.45 €

1 4 Days 735032PolyamidePolyamideC8.5-2945516690756154150

48.82 €

1 4 Days 705033PolyurethanePolyurethaneA135729------54150

Tech Support