Swivel Castors for sterile areas (K1775) (K1775.11100035)

Swivel Castors for sterile areas (K1775) K1775.11100035

Product Details:

Manufacturer part number: K1775.11100035

Brand: KIPP

Price: 53.28

Delivery time: 4 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 35 mm

D1: 9 mm

A: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1775.11100035

Part Number
K1775.11100035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

53.28 €

1 4 Days 12510035936605585100807686200

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Steel Wheel bearing plain bearing

This page is Swivel Castors for sterile areas (K1775), part number K1775.11100035.
You can find the detail information about specifications and dimensions on part number K1775.11100035.

Variation of this product

Part Number
K1775.11125040
K1775.11160045
K1775.11200050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
R
(mm)
Permissible load
(kg)

72.58 €

1 4 Days 150125409406055851008076102.5250

99.21 €

1 4 Days 1951604511608075110140105-140400

145.26 €

1 4 Days 2352005011658075110140105-165400

Tech Support