Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1768.125502 |
K1768.160502 |
K1768.200502 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | A (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|
247.01 € | 1 | 4 Days | 170 | 125 | 55 | 117.5 | 500 | ||
303.45 € | 1 | 4 Days | 202 | 160 | 65 | 145 | 700 | ||
335.21 € | 1 | 4 Days | 245 | 200 | 70 | 170 | 900 |
Loading...
Wheel Width B(mm) | 50 | Main material | Polyurethane | Component material | Steel |
---|---|---|---|---|---|
Wheel bearing | ball bearing | D1(mm) | 11 | B1(mm) | 80 |
B2(mm) | 75 | B3(mm) | 110 | L(mm) | 140 |
L1(mm) | 105 |
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
A(mm)
R(mm)
Permissible load(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes