Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1761.080252 |
K1761.100302 |
K1761.125382 |
K1761.160402 |
K1761.200502 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | L (mm) | L1 (mm) | R (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.81 € | 1 | 4 Days | 102 | 80 | 25 | 9 | 38 | - | 60 | 85 | 100 | 80 | 78 | 50 | ||
51.51 € | 1 | 4 Days | 125 | 100 | 30 | 9 | 36 | - | 60 | 85 | 100 | 80 | 86 | 70 | ||
55.03 € | 1 | 4 Days | 150 | 125 | 37.5 | 9 | 40 | - | 60 | 85 | 100 | 80 | 102.5 | 100 | ||
86.47 € | 1 | 4 Days | 195 | 160 | 40 | 11 | 60 | 75 | 80 | 110 | 140 | 105 | 140 | 135 | ||
93.87 € | 1 | 4 Days | 235 | 200 | 50 | 11 | 65 | 75 | 80 | 110 | 140 | 105 | 165 | 205 |
Loading...
Main material | Rubber | Component material | Steel | Wheel bearing | roller bearing |
---|
Configure
Basic Attributes
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
D1(mm)
A(mm)
B1(mm)
B2(mm)
B3(mm)
L(mm)
L1(mm)
R(mm)
Permissible load(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes