Swivel Castors with stop fix (K1762) (K1762.100372)

Swivel Castors with stop fix (K1762) K1762.100372

Product Details:

Manufacturer part number: K1762.100372

Brand: KIPP

Price: 63.89

Delivery time: 4 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 32 mm

D1: 9 mm

A: 36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1762.100372

Part Number
K1762.100372
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

63.89 €

1 4 Days 12510032936-60851008086170

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing roller bearing

This page is Swivel Castors with stop fix (K1762), part number K1762.100372.
You can find the detail information about specifications and dimensions on part number K1762.100372.

Variation of this product

Part Number
K1762.125372
K1762.160502
K1762.200502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

71.47 €

1 4 Days 15012537940-608510080102.5200

115.43 €

1 4 Days 1951605011607580110140105140350

131.27 €

1 4 Days 2352005011657580110140105165400

Tech Support