Manufacturer part number: K1789.101000402
Brand: KIPP
Price: 98.79 €
Delivery time: 4 Days
Mounting Height H: 125 mm
Wheel Dia. D: 100 mm
A: 36 mm
R: 86 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1789.101000402
Wheel Width B(mm) | 40 | Main material | Steel | Component material | Rubber |
---|---|---|---|---|---|
Wheel bearing | ball bearing | Version 2 | with soft rubber tyres | D1(mm) | 13 |
D2(mm) | 70 | Permissible load(kg) | 150 |
This page is Swivel Castors with stop fix (K1789), part number K1789.101000402.
You can find the detail information about specifications and dimensions on part number K1789.101000402.
Part Number |
---|
K1789.101250402 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | A (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|
110.84 € | 1 | 4 Days | 150 | 125 | 40 | 102.5 |