Swivel Castors with stop fix (K1791) (Part Numbers - CAD Download)

Swivel Castors with stop fix (K1791)
· Suitable for sterile areas

· Optically detectable

· Noise dampening

· High operational comfort.

· Low roll and pivot resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1791.211000352
K1791.211250402
K1791.211600452
K1791.212000502
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D2
(mm)
A
(mm)
R
(mm)
Permissible load
(kg)

144.66 €

1 4 Days 12510035703686150

167.56 €

1 4 Days 150125407040102.5150

297.00 €

1 4 Days 195160458854134300

349.19 €

1 4 Days 235200508854154300

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4301 Component material Thermoplastic
Wheel bearing plain bearing Version 2 for hygienic area D1(mm) 13

Tech Support