Swivel Castors with stop top (K1771) (K1771.100372)

Swivel Castors with stop top (K1771) K1771.100372

Product Details:

Manufacturer part number: K1771.100372

Brand: KIPP

Price: 113.46

Delivery time: 4 Days


Technical Data:

Mounting Height H: 140 mm

Wheel Dia. D: 100 mm

Wheel Width B: 37 mm

D1: 9 mm

A: 45 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1771.100372

Part Number
K1771.100372
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

113.46 €

1 4 Days 1401003794560-851008095280

Loading...

  1. 1

Basic information

Main material Polyamide Component material Steel Wheel bearing plain bearing

This page is Swivel Castors with stop top (K1771), part number K1771.100372.
You can find the detail information about specifications and dimensions on part number K1771.100372.

Variation of this product

Part Number
K1771.125402
K1771.150502
K1771.200502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
A
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
R
(mm)
Permissible load
(kg)

118.23 €

1 4 Days 1651254094560-8510080107.5300

146.46 €

1 4 Days 1971505011658075110140105140400

173.58 €

1 4 Days 2452005011708075110140105170600

Tech Support