Gripper screws hexagonal (K0386) (K0386.1006)

Gripper screws hexagonal (K0386) K0386.1006

Product Details:

Manufacturer part number: K0386.1006

Brand: KIPP

Price: 15.63

Delivery time: 4 Days


Technical Data:

Serration: extra fine

A=Thread length: 25 mm

B: 5 mm

C=key width: 10 mm

D: 7.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0386.1006

Part Number
K0386.1006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Serration A=Thread length
(mm)
B
(mm)
C=key width
(mm)
D
(mm)
G=Thread

15.63 €

1 4 Days extra fine255107.9M6

Loading...

  1. 1

Basic information

Main material Steel Component material Carbide Material (mount surface / support surface) Carbide

This page is Gripper screws hexagonal (K0386), part number K0386.1006.
You can find the detail information about specifications and dimensions on part number K0386.1006.

Variation of this product

Part Number
K0386.1308
K0386.1710
K0386.17102
K0386.1912
K0386.19122
K0386.2416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Serration A=Thread length
(mm)
B
(mm)
C=key width
(mm)
D
(mm)
G=Thread

16.15 €

1 4 Days fine256.4139.5M8

18.03 €

1 4 Days fine258.31712.7M10

18.78 €

1 4 Days fine408.31712.7M10

22.77 €

1 4 Days fine258.71915.9M12

23.53 €

1 4 Days fine408.71915.9M12

29.41 €

1 4 Days fine35112419M16

Tech Support