Gripper studs Form B (K0388) (K0388.2510)

Gripper studs Form B (K0388) K0388.2510

Product Details:

Manufacturer part number: K0388.2510

Brand: KIPP

Price: 26.84

Delivery time: 4 Days


Technical Data:

B: 6.4 mm

G=Thread: M10

L=thread length: 25 mm

SW: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0388.2510

Part Number
K0388.2510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
G=Thread L=thread length
(mm)
SW
(mm)

26.84 €

1 4 Days 6.4M10255

Loading...

  1. 1

Basic information

Main material Tool steel Component material Carbide Material (mount surface / support surface) Carbide
Form B

This page is Gripper studs Form B (K0388), part number K0388.2510.
You can find the detail information about specifications and dimensions on part number K0388.2510.

Variation of this product

Part Number
K0388.2512
K0388.2516
K0388.2520
K0388.5010
K0388.5012
K0388.5016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
G=Thread L=thread length
(mm)
SW
(mm)

27.76 €

1 4 Days 7.9M12256

29.22 €

1 4 Days 11.2M16258

31.77 €

1 4 Days 12.7M202510

27.58 €

1 4 Days 6.4M10505

28.69 €

1 4 Days 7.9M12506

30.31 €

1 4 Days 11.2M16508

Tech Support