Inserts round with countersink, Form O (K0385) (K0385.110125)

Inserts round with countersink, Form O (K0385) K0385.110125

Product Details:

Manufacturer part number: K0385.110125

Brand: KIPP

Price: 14.39

Delivery time: 4 Days


Technical Data:

D2=Diameter: 10 mm

D4: 3.4 mm

D5: 6 mm

L3=height: 12 mm

T: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0385.110125

Part Number
K0385.110125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

14.39 €

1 4 Days 103.46125

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body diamond impregnated surface Material (mount surface / support surface) Diamond
Form O

This page is Inserts round with countersink, Form O (K0385), part number K0385.110125.
You can find the detail information about specifications and dimensions on part number K0385.110125.

Variation of this product

Part Number
K0385.110105
K0385.112105
K0385.112125
K0385.116105
K0385.116125
K0385.120105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

13.92 €

1 4 Days 103.46105

15.54 €

1 4 Days 124.59105.6

15.70 €

1 4 Days 124.59125.6

20.36 €

1 4 Days 165.511106.6

20.60 €

1 4 Days 165.511126.6

20.37 €

1 4 Days 206.611107.6

Tech Support