Round grippers form F (K0385) (K0385.2010)

Round grippers form F (K0385) K0385.2010

Product Details:

Manufacturer part number: K0385.2010

Brand: KIPP

Price: 23.97

Delivery time: 4 Days


Technical Data:

C: 4.5 mm

D2=Diameter: 20 mm

G: M6 mm

L3=height: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0385.2010

Part Number
K0385.2010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)

23.97 €

1 4 Days 4.520M610

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and black oxid finish Material (mount surface / support surface) Steel
Form F E(mm) 4.75

This page is Round grippers form F (K0385), part number K0385.2010.
You can find the detail information about specifications and dimensions on part number K0385.2010.

Variation of this product

Part Number
K0385.1010
K0385.1210
K0385.1212
K0385.1610
K0385.2510
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
C
(mm)
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)

16.22 €

1 4 Days 4.510M510

16.49 €

1 4 Days 4.512M510

17.04 €

1 4 Days 612M512

21.52 €

1 4 Days 4.516M610

28.98 €

1 4 Days 4.525M610

Tech Support