Round grippers Form M (K0385) (Part Numbers - CAD Download)

Round grippers Form M (K0385)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Transfer of very high torques even with hard materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0385.10107
K0385.12107
K0385.12127
K0385.16107
K0385.20107
K0385.25107
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
C
(mm)
D2=Diameter
(mm)
D3
(mm)
G
(mm)
L3=height
(mm)
L5
(mm)

16.84 €

1 4 Days 4.5107.9M5106

17.01 €

1 4 Days 4.5129.5M5106

17.53 €

1 4 Days 6129.5M5127

22.13 €

1 4 Days 4.51612.7M6106

25.31 €

1 4 Days 4.52015.9M6106

34.53 €

1 4 Days 4.52519M6106

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body carbide serration, black oxide finish Material (mount surface / support surface) Carbide
Form M E(mm) 4.75

Tech Support