• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 26/5/2024 to 1:00 (CET) 27/5/2024. We apologize for the inconvenience.

Round grippers with counterbore, Form F (K0385)

Round grippers with counterbore, Form F (K0385)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Transfer of very high torques even with hard materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0385.11210
K0385.11212
K0385.11610
K0385.11612
K0385.12010
K0385.12012
K0385.12510
K0385.12512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

11.76 €

1 4 Days 124.58105.6

12.34 €

1 4 Days 124.58125.6

16.17 €

1 4 Days 164.58105.6

16.57 €

1 4 Days 164.58125.6

17.94 €

1 4 Days 205.510106.6

18.48 €

1 4 Days 205.510126.6

21.80 €

1 4 Days 256.611107.6

22.38 €

1 4 Days 256.611127.6

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and black oxid finish Material (mount surface / support surface) Steel
Form F

Tech Support