Round inserts Form E (K0385) (K0385.12122)

Round inserts Form E (K0385) K0385.12122

Product Details:

Manufacturer part number: K0385.12122

Brand: KIPP

Price: 8.60

Delivery time: 4 Days


Technical Data:

D2=Diameter: 12 mm

G: M5 mm

L3=height: 12 mm

L4: 6.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0385.12122

Part Number
K0385.12122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

8.60 €

1 4 Days 12M5126.4

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body hardened and bright Material (mount surface / support surface) Stainless steel
Form E

This page is Round inserts Form E (K0385), part number K0385.12122.
You can find the detail information about specifications and dimensions on part number K0385.12122.

Variation of this product

Part Number
K0385.10102
K0385.10122
K0385.12102
K0385.16102
K0385.16122
K0385.20102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

7.99 €

1 4 Days 10M5105

8.36 €

1 4 Days 10M5126.4

8.46 €

1 4 Days 12M5105

9.28 €

1 4 Days 16M6105

9.43 €

1 4 Days 16M6126.4

10.34 €

1 4 Days 20M6105

Tech Support