Manufacturer part number: K0385.20129
Brand: KIPP
Price: 8.80 €
Delivery time: 4 Days
D2=Diameter: 20 mm
G: M6 mm
L3=height: 12 mm
L4: 6.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0385.20129
Main material | POM | Main colour | white | Material (mount surface / support surface) | Pom |
---|---|---|---|---|---|
Form | K |
This page is Round inserts form K (K0385), part number K0385.20129.
You can find the detail information about specifications and dimensions on part number K0385.20129.
Part Number |
---|
K0385.12109 |
K0385.12129 |
K0385.16109 |
K0385.16129 |
K0385.25109 |
K0385.25129 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Diameter (mm) | G (mm) | L3=height (mm) | L4 (mm) |
---|---|---|---|---|---|---|---|---|
7.15 € | 1 | 4 Days | 12 | M5 | 10 | 5 | ||
7.19 € | 1 | 4 Days | 12 | M5 | 12 | 6.4 | ||
7.88 € | 1 | 4 Days | 16 | M6 | 10 | 5 | ||
7.97 € | 1 | 4 Days | 16 | M6 | 12 | 6.4 | ||
9.19 € | 1 | 4 Days | 25 | M6 | 10 | 5 | ||
9.28 € | 1 | 4 Days | 25 | M6 | 12 | 6.4 |