Round inserts Form O (K0385) (Part Numbers - CAD Download)

Round inserts Form O (K0385)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Transfer of very high torques even with hard materials

· Form O: diamond surfaces offer excellent wear resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0385.10105
K0385.10125
K0385.12105
K0385.12125
K0385.16105
K0385.16125
K0385.20105
K0385.20125
K0385.25105
K0385.25125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
G
(mm)
L3=height
(mm)
L4
(mm)

13.13 €

1 4 Days 10M5105

14.23 €

1 4 Days 10M5126.4

15.04 €

1 4 Days 12M5105

14.55 €

1 4 Days 12M5126.4

18.98 €

1 4 Days 16M6105

19.18 €

1 4 Days 16M6126.4

21.22 €

1 4 Days 20M6105

21.55 €

1 4 Days 20M6126.4

24.78 €

1 4 Days 25M6105

26.22 €

1 4 Days 25M6126.4

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body diamond impregnated surface Material (mount surface / support surface) Diamond
Form O

Tech Support