Round inserts Form P (K0385) (K0385.10126)

Round inserts Form P (K0385) K0385.10126

Product Details:

Manufacturer part number: K0385.10126

Brand: KIPP

Price: 12.82

Delivery time: 4 Days


Technical Data:

D2=Diameter: 10 mm

D3: 10 mm

G: M5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0385.10126

Part Number
K0385.10126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D3
(mm)
G
(mm)

12.82 €

1 4 Days 1010M5

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body polyurethane surface, 60 Shore Material (mount surface / support surface) Polyurethane
Form P L3=height(mm) 12 L4(mm) 6

This page is Round inserts Form P (K0385), part number K0385.10126.
You can find the detail information about specifications and dimensions on part number K0385.10126.

Variation of this product

Part Number
K0385.08126
K0385.12126
K0385.16126
K0385.20126
K0385.25126
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
D3
(mm)
G
(mm)

12.32 €

1 4 Days 88M4

14.06 €

1 4 Days 1213M5

17.20 €

1 4 Days 1616M6

19.95 €

1 4 Days 2021M6

22.77 €

1 4 Days 2527M6

Tech Support