Round inserts with counterbore, Form C (K0385) (Part Numbers - CAD Download)

Round inserts with counterbore, Form C (K0385)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Transfer of very high torques even with hard materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0385.110108
K0385.110128
K0385.112108
K0385.112128
K0385.116108
K0385.116128
K0385.120108
K0385.120128
K0385.125108
K0385.125128
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

7.38 €

1 4 Days 103.46105

7.50 €

1 4 Days 103.46125

7.81 €

1 4 Days 124.59105.6

7.91 €

1 4 Days 124.59125.6

8.48 €

1 4 Days 165.511106.6

8.59 €

1 4 Days 165.511126.6

7.83 €

1 4 Days 206.611107.6

9.46 €

1 4 Days 206.611127.6

9.84 €

1 4 Days 256.611107.6

10.03 €

1 4 Days 256.611127.6

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and black oxid finish Material (mount surface / support surface) Steel
Form C

Tech Support