Round inserts with counterbore, Form E (K0385) (K0385.112102)

Round inserts with counterbore, Form E (K0385) K0385.112102

Product Details:

Manufacturer part number: K0385.112102

Brand: KIPP

Price: 8.84

Delivery time: 4 Days


Technical Data:

D2=Diameter: 12 mm

D4: 4.5 mm

D5: 9 mm

L3=height: 10 mm

T: 5.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0385.112102

Part Number
K0385.112102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

8.84 €

1 4 Days 124.59105.6

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body hardened and bright Material (mount surface / support surface) Stainless steel
Form E

This page is Round inserts with counterbore, Form E (K0385), part number K0385.112102.
You can find the detail information about specifications and dimensions on part number K0385.112102.

Variation of this product

Part Number
K0385.110102
K0385.110122
K0385.112122
K0385.116102
K0385.116122
K0385.120102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D2=Diameter
(mm)
D4
(mm)
D5
(mm)
L3=height
(mm)
T
(mm)

8.12 €

1 4 Days 103.46105

8.51 €

1 4 Days 103.46125

9.03 €

1 4 Days 124.59125.6

9.69 €

1 4 Days 165.511106.6

9.89 €

1 4 Days 165.511126.6

9.13 €

1 4 Days 206.611107.6

Tech Support