Manufacturer part number: K0385.110109
Brand: KIPP
Price: 7.08 €
Delivery time: 4 Days
D2=Diameter: 10 mm
D4: 3.4 mm
D5: 6 mm
L3=height: 10 mm
T: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0385.110109
Main material | POM | Main colour | white | Material (mount surface / support surface) | Pom |
---|---|---|---|---|---|
Form | K |
This page is Round inserts with counterbore, Form K (K0385), part number K0385.110109.
You can find the detail information about specifications and dimensions on part number K0385.110109.
Part Number |
---|
K0385.110129 |
K0385.112109 |
K0385.112129 |
K0385.116109 |
K0385.116129 |
K0385.120109 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D2=Diameter (mm) | D4 (mm) | D5 (mm) | L3=height (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|
7.15 € | 1 | 4 Days | 10 | 3.4 | 6 | 12 | 5 | ||
7.45 € | 1 | 4 Days | 12 | 4.5 | 9 | 10 | 5.6 | ||
7.54 € | 1 | 4 Days | 12 | 4.5 | 9 | 12 | 5.6 | ||
8.23 € | 1 | 4 Days | 16 | 5.5 | 11 | 10 | 6.6 | ||
8.34 € | 1 | 4 Days | 16 | 5.5 | 11 | 12 | 6.6 | ||
9.15 € | 1 | 4 Days | 20 | 6.6 | 11 | 10 | 7.6 |