Manufacturer part number: K0290.612X039
Brand: KIPP
Price: 45.39 €
Delivery time: 4 Days
B=Thread length: 35 mm
D2=Thread: M12
D3: 10 mm
H1: 4 mm
Ball Ø: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0290.612X039
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Polyurethane |
---|---|---|---|---|---|
Material (mount surface / support surface) | Polyurethane | Form | P |
This page is Self-aligning pads adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face (K0290), part number K0290.612X039.
You can find the detail information about specifications and dimensions on part number K0290.612X039.
Configure
Basic Attributes
Type
B=Thread length(mm)
D2=Thread
D3(mm)
H1(mm)
Ball Ø(mm)
SW(mm)
SW1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0290.610X038 |
K0290.610X053 |
K0290.612X029 |
K0290.612X054 |
K0290.616X030 |
K0290.616X040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D2=Thread | D3 (mm) | H1 (mm) | Ball Ø (mm) | SW (mm) | SW1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
40.69 € | 1 | 4 Days | 35 | M10 | 8 | 3.5 | 5 | 5 | 5 | ||
41.26 € | 1 | 4 Days | 50 | M10 | 8 | 3.5 | 5 | 5 | 5 | ||
44.90 € | 1 | 4 Days | 25 | M12 | 10 | 4 | 7 | 6 | 6 | ||
46.08 € | 1 | 4 Days | 50 | M12 | 10 | 4 | 7 | 6 | 6 | ||
46.94 € | 1 | 4 Days | 25 | M16 | 13 | 5 | 10 | 8 | 8 | ||
47.33 € | 1 | 4 Days | 35 | M16 | 13 | 5 | 10 | 8 | 8 |