Manufacturer part number: K0289.510X015
Brand: KIPP
Price: 86.88 €
Delivery time: 4 Days
B=Thread length: 15 mm
D1=Outside diameter: 19.6 mm
D2=Thread: M10
D3: 10 mm
E: 19.6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0289.510X015
Part Number
|
---|
K0289.510X015 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Load rating max. (static load only) (kN) | Order No. for stainless steel insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.88 € | 1 | 4 Days | 15 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.10105 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Diamond |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Diamond | Form | O |
H1(mm) | 4 | H2(mm) | 10 |
This page is Self-aligning pads adjustable, with O-ring and exchangeable inserts, Form O, stainless steel insert with diamond impregnated face (K0289), part number K0289.510X015.
You can find the detail information about specifications and dimensions on part number K0289.510X015.
Configure
Basic Attributes
Type
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
SW1(mm)
Load rating max. (static load only)(kN)
Order No. for stainless steel insert
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0289.510X030 |
K0289.510X050 |
K0289.512X020 |
K0289.512X040 |
K0289.512X060 |
K0289.516X025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Load rating max. (static load only) (kN) | Order No. for stainless steel insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.87 € | 1 | 4 Days | 30 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.10105 | ||
88.91 € | 1 | 4 Days | 50 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.10105 | ||
95.88 € | 1 | 4 Days | 20 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.12105 | ||
96.92 € | 1 | 4 Days | 40 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.12105 | ||
97.44 € | 1 | 4 Days | 60 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.12105 | ||
105.79 € | 1 | 4 Days | 25 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 50 | K0385.16105 |