Self-aligning pads auto-return, Form F, insert with diamond grip (K0286) (K0286.305)

Self-aligning pads auto-return, Form F, insert with diamond grip (K0286) K0286.305

Product Details:

Manufacturer part number: K0286.305

Brand: KIPP

Price: 60.32

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 18 mm

D2=Thread: M5

D3: 15 mm

D4: 7 mm

D5: 1.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0286.305

Part Number
K0286.305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L6
(mm)
T=thread depth
(mm)
T1
(mm)
Load rating max. (static load only)
(kN)

60.32 €

1 4 Days 18M51571.8142.10.84.65330

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened and black oxid finish Component material High carbon steel
Material (mount surface / support surface) Steel Form F

This page is Self-aligning pads auto-return, Form F, insert with diamond grip (K0286), part number K0286.305.
You can find the detail information about specifications and dimensions on part number K0286.305.

Variation of this product

Part Number
K0286.306
K0286.308
K0286.310
K0286.312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
D5
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L6
(mm)
T=thread depth
(mm)
T1
(mm)
Load rating max. (static load only)
(kN)

67.64 €

1 4 Days 22M61882.816.52.515.66450

67.64 €

1 4 Days 28M823113.321.53.41.37.58590

82.27 €

1 4 Days 34M1029134.4274.21.69.2106140

94.13 €

1 4 Days 40M1235165.4325211.3128220

Tech Support