Manufacturer part number: K0288.608X025
Brand: KIPP
Price: 53.69 €
Delivery time: 4 Days
B=Thread length: 25 mm
D1=Outside diameter: 15 mm
D2=Thread: M8
D3: 13 mm
E: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0288.608X025
Part Number
|
---|
K0288.608X025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | H1 (mm) | S (mm) | W (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.69 € | 1 | 4 Days | 25 | 15 | M8 | 13 | 15 | 16.5 | 5 | 13 | 28 | 10 | 13 | - |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Polyurethane |
---|---|---|---|---|---|
Material (mount surface / support surface) | Polyurethane | Form | P |
This page is Self-aligning pads male thread with O-ring, Form P, stainless steel ball with polyurethane face (K0288), part number K0288.608X025.
You can find the detail information about specifications and dimensions on part number K0288.608X025.
Configure
Basic Attributes
SW1(mm)
Type
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
H1(mm)
S(mm)
W(mm)
Ball Ø(mm)
SW=key width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0288.606X025 |
K0288.606X040 |
K0288.608X012 |
K0288.608X040 |
K0288.610X015 |
K0288.610X030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | H1 (mm) | S (mm) | W (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.92 € | 1 | 4 Days | 25 | 11.5 | M6 | 10 | 11.5 | 12 | 4 | 10 | 28 | 7 | 10 | - | ||
49.31 € | 1 | 4 Days | 40 | 11.5 | M6 | 10 | 11.5 | 12 | 4 | 10 | 28 | 7 | 10 | - | ||
53.06 € | 1 | 4 Days | 12 | 15 | M8 | 13 | 15 | 16.5 | 5 | 13 | 28 | 10 | 13 | - | ||
54.42 € | 1 | 4 Days | 40 | 15 | M8 | 13 | 15 | 16.5 | 5 | 13 | 28 | 10 | 13 | - | ||
61.74 € | 1 | 4 Days | 15 | 19.6 | M10 | 16 | 19.6 | 18 | 5 | 17 | 28 | 13 | 17 | 3 | ||
62.66 € | 1 | 4 Days | 30 | 19.6 | M10 | 16 | 19.6 | 18 | 5 | 17 | 28 | 13 | 17 | 3 |