Self-aligning pads male thread, with O-ring, Form O, stainless steel ball with diamond impregnated face (K0288)

Self-aligning pads male thread, with O-ring, Form O, stainless steel ball with diamond impregnated face (K0288)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Form O: diamond surfaces offer excellent wear resistance

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0288.506X012
K0288.506X025
K0288.506X040
K0288.508X012
K0288.508X025
K0288.508X040
K0288.510X015
K0288.510X030
K0288.510X050
K0288.512X020
K0288.512X040
K0288.512X060
K0288.516X025
K0288.516X050
K0288.516X080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
H1
(mm)
S
(mm)
W
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

49.29 €

1 4 Days 1211.5M6811.51021028710-9.2

50.08 €

1 4 Days 2511.5M6811.51021028710-9.2

50.52 €

1 4 Days 4011.5M6811.51021028710-9.2

55.18 €

1 4 Days 1215M8111514.5313281013-15.5

55.76 €

1 4 Days 2515M8111514.5313281013-15.5

56.57 €

1 4 Days 4015M8111514.5313281013-15.5

64.06 €

1 4 Days 1519.6M101419.616317281317318.8

65.02 €

1 4 Days 3019.6M101419.616317281317318.8

65.92 €

1 4 Days 5019.6M101419.616317281317318.8

70.83 €

1 4 Days 2021.9M121921.919419241519529.8

71.78 €

1 4 Days 4021.9M121921.919419241519529.8

72.25 €

1 4 Days 6021.9M121921.919419241519529.8

77.35 €

1 4 Days 2527.7M162127.723424242024650.3

78.23 €

1 4 Days 5027.7M162127.723424242024650.3

79.70 €

1 4 Days 8027.7M162127.723424242024650.3

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Material (mount surface / support surface) Diamond Form O

Tech Support