Self-aligning pads self-righting, Form C, with external thread, flattened, ball, smooth (K1164) (K1164.108)

Self-aligning pads self-righting, Form C, with external thread, flattened, ball, smooth (K1164) K1164.108

Product Details:

Manufacturer part number: K1164.108

Brand: KIPP

Price: 32.22

Delivery time: 4 Days


Technical Data:

B=Thread length: 12 mm

D1=Outside diameter: 15 mm

D2=Thread: M8

D3: 9.5 mm

E: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1164.108

Part Number
K1164.108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

32.22 €

1 4 Days 1215M89.51518121316

Loading...

  1. 1

Basic information

Main material Steel Surface finish component hardened and black oxid finish Material (mount surface / support surface) Steel
Form C

This page is Self-aligning pads self-righting, Form C, with external thread, flattened, ball, smooth (K1164), part number K1164.108.
You can find the detail information about specifications and dimensions on part number K1164.108.

Variation of this product

Part Number
K1164.106
K1164.110
K1164.112
K1164.116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)

32.22 €

1 4 Days 911.5M6711.5139108

44.76 €

1 4 Days 1521.9M101421.925171932

44.76 €

1 4 Days 1831.2M122031.236252764

44.76 €

1 4 Days 2434.6M162234.640283090

Tech Support