Self-aligning pads with locknut, Form F, flattened ball, with diamond grip (K0287) (K0287.310)

Self-aligning pads with locknut, Form F, flattened ball, with diamond grip (K0287) K0287.310

Product Details:

Manufacturer part number: K0287.310

Brand: KIPP

Price: 46.93

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: tempered and manganese phosphate treated

Main colour: manganese-phosphated

Component material: Steel

Material (mount surface / support surface): Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0287.310

Part Number
K0287.310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Main colour Component material Material (mount surface / support surface) B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
L
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

46.93 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel3019M108.61915.745.712178

Loading...

  1. 1

Basic information

Form F

This page is Self-aligning pads with locknut, Form F, flattened ball, with diamond grip (K0287), part number K0287.310.
You can find the detail information about specifications and dimensions on part number K0287.310.

Variation of this product

Part Number
K0287.308
K0287.3081
K0287.3101
K0287.312
K0287.3121
K0287.316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Main colour Component material Material (mount surface / support surface) B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
L
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

36.64 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel2514.5M85.814.511.636.68.5138

43.93 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel2514.5M85.814.511.636.68.5138

56.33 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel3019M108.61915.745.712178

46.93 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel3519M128.61915.750.7121715

56.33 €

1 4 Days Stainless steeltempered and electropolishedelectropolishedStainless steelStainless steel3519M128.61915.750.7121715

66.41 €

1 4 Days Steeltempered and manganese phosphate treatedmanganese-phosphatedSteelSteel4027M1610.52720.760.7162425

Tech Support