Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0285.124X028
Part Number
|
---|
K0285.124X028 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) | Order No. steel insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
80.27 € | 1 | 4 Days | 24 | M10 | 16 | 28 | 8 | 20 | 58 | K0385.16108 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | High carbon steel |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Steel | Form | C |
H1(mm) | 4 | H2(mm) | 10 |
This page is Self-aligning pads with O-ring and exchangeable inserts, Form C, flattened steel insert, smooth (K0285), part number K0285.124X028.
You can find the detail information about specifications and dimensions on part number K0285.124X028.
Configure
Basic Attributes
Type
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
T=thread depth(mm)
Ball Ø(mm)
Load rating max. (static load only)(kN)
Order No. steel insert
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0285.117X022 |
K0285.119X024 |
K0285.130X030 |
K0285.136X036 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Load rating max. (static load only) (kN) | Order No. steel insert |
---|---|---|---|---|---|---|---|---|---|---|---|---|
69.01 € | 1 | 4 Days | 17 | M6 | 10 | 22 | 7 | 13 | 28 | K0385.10108 | ||
75.70 € | 1 | 4 Days | 19 | M8 | 12 | 24 | 8 | 15 | 39 | K0385.12108 | ||
88.88 € | 1 | 4 Days | 30 | M12 | 20 | 30 | 9 | 23 | 95 | K0385.20108 | ||
106.01 € | 1 | 4 Days | 36 | M12 | 25 | 36 | 11 | 28 | 136 | K0385.25108 |