Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball, with diamond grip (K0285) (K0285.317X022)

Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball, with diamond grip (K0285) K0285.317X022

Product Details:

Manufacturer part number: K0285.317X022

Brand: KIPP

Price: 79.12

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 17 mm

D2=Thread: M6

D3: 10 mm

H=Height: 22 mm

T=thread depth: 7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0285.317X022

Part Number
K0285.317X022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

79.12 €

1 4 Days 17M6102271328K0385.1010

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material High carbon steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form F
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads with O-ring and exchangeable inserts, Form F, flattened ball, with diamond grip (K0285), part number K0285.317X022.
You can find the detail information about specifications and dimensions on part number K0285.317X022.

Variation of this product

Part Number
K0285.319X024
K0285.324X028
K0285.330X030
K0285.336X036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

85.65 €

1 4 Days 19M8122481539K0385.1210

95.04 €

1 4 Days 24M10162882058K0385.1610

105.52 €

1 4 Days 30M12203092395K0385.2010

127.50 €

1 4 Days 36M1225361128136K0385.2510

Tech Support