Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball, with carbide diamond grip (K0285) (K0285.917X022)

Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball, with carbide diamond grip (K0285) K0285.917X022

Product Details:

Manufacturer part number: K0285.917X022

Brand: KIPP

Price: 79.38

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 17 mm

D2=Thread: M6

D3: 10 mm

D4: 7.9 mm

H=Height: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0285.917X022

Part Number
K0285.917X022
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

79.38 €

1 4 Days 17M6107.92271328K0385.10107

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material High carbon steel
Surface finish component hardened and bright Material (mount surface / support surface) Carbide Form M
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads with O-ring and exchangeable inserts, Form M, flattened ball, with carbide diamond grip (K0285), part number K0285.917X022.
You can find the detail information about specifications and dimensions on part number K0285.917X022.

Variation of this product

Part Number
K0285.919X024
K0285.924X028
K0285.930X030
K0285.936X036
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

85.91 €

1 4 Days 19M8129.52481539K0385.12107

95.21 €

1 4 Days 24M101612.72882058K0385.16107

106.50 €

1 4 Days 30M122015.93092395K0385.20107

132.79 €

1 4 Days 36M122519361128136K0385.25107

Tech Support