Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face (K0285) (K0285.624X030)

Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face (K0285) K0285.624X030

Product Details:

Manufacturer part number: K0285.624X030

Brand: KIPP

Price: 86.46

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 24 mm

D2=Thread: M10

D3: 16 mm

D4: 16 mm

H=Height: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0285.624X030

Part Number
K0285.624X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Order No. for stainless steel insert

86.46 €

1 4 Days 24M10161630820K0385.16126

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyurethane
Surface finish component hardened and bright Material (mount surface / support surface) Polyurethane Form P
H1(mm) 6 H2(mm) 12

This page is Self-aligning pads with O-ring and exchangeable inserts, Form P, stainless steel insert with polythene face (K0285), part number K0285.624X030.
You can find the detail information about specifications and dimensions on part number K0285.624X030.

Variation of this product

Part Number
K0285.617X024
K0285.619X026
K0285.630X032
K0285.636X038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Order No. for stainless steel insert

72.32 €

1 4 Days 17M6101024713K0385.10126

79.52 €

1 4 Days 19M8121326815K0385.12126

98.93 €

1 4 Days 30M12202132923K0385.20126

118.09 €

1 4 Days 36M122527381128K0385.25126

Tech Support