Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0284.604X014 |
K0284.604X027 |
K0284.605X019 |
K0284.605X028 |
K0284.606X023 |
K0284.608X026 |
K0284.610X030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | H1 (mm) | T=thread depth (mm) | W (mm) | Ball Ø (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
41.69 € | 1 | 4 Days | 10 | M4 | 10 | 14.5 | 4 | 3.5 | 28 | 7 | ||
44.02 € | 1 | 4 Days | 10 | M4 | 10 | 27.5 | 4 | 9 | 28 | 7 | ||
43.91 € | 1 | 4 Days | 13 | M5 | 13 | 19.5 | 5 | 6.5 | 28 | 10 | ||
45.13 € | 1 | 4 Days | 13 | M5 | 13 | 28.5 | 5 | 9 | 28 | 10 | ||
47.50 € | 1 | 4 Days | 17 | M6 | 16 | 23 | 5 | 7.5 | 28 | 13 | ||
54.19 € | 1 | 4 Days | 19 | M8 | 21 | 26 | 6 | 8.5 | 24 | 15 | ||
62.96 € | 1 | 4 Days | 24 | M10 | 23 | 30 | 6 | 9 | 24 | 20 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Polyurethane |
---|---|---|---|---|---|
Material (mount surface / support surface) | Steel | Form | P |
Configure
Basic Attributes
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
H1(mm)
T=thread depth(mm)
W(mm)
Ball Ø(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes