Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form C, flattened steel insert smooth (K0289) (K0289.110X015)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form C, flattened steel insert smooth (K0289) K0289.110X015

Product Details:

Manufacturer part number: K0289.110X015

Brand: KIPP

Price: 80.64

Delivery time: 4 Days


Technical Data:

B=Thread length: 15 mm

D1=Outside diameter: 19.6 mm

D2=Thread: M10

D3: 10 mm

E: 19.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0289.110X015

Part Number
K0289.110X015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

80.64 €

1 4 Days 1519.6M101019.617171317319K0385.10108

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form C
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form C, flattened steel insert smooth (K0289), part number K0289.110X015.
You can find the detail information about specifications and dimensions on part number K0289.110X015.

Variation of this product

Part Number
K0289.110X030
K0289.110X050
K0289.112X020
K0289.112X040
K0289.112X060
K0289.116X025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. steel insert

81.96 €

1 4 Days 3019.6M101019.617171317319K0385.10108

83.10 €

1 4 Days 5019.6M101019.617171317319K0385.10108

88.21 €

1 4 Days 2021.9M121221.919191519530K0385.12108

88.76 €

1 4 Days 4021.9M121221.919191519530K0385.12108

89.17 €

1 4 Days 6021.9M121221.919191519530K0385.12108

95.39 €

1 4 Days 2527.7M161627.723242024650K0385.16108

Tech Support