Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0289.210X015 |
K0289.210X030 |
K0289.210X050 |
K0289.212X020 |
K0289.212X040 |
K0289.212X060 |
K0289.216X025 |
K0289.216X050 |
K0289.216X080 |
K0289.220X030 |
K0289.220X060 |
K0289.220X100 |
K0289.224X040 |
K0289.224X100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | E (mm) | H=Height (mm) | S (mm) | Ball Ø (mm) | SW=key width (mm) | SW1 (mm) | Load rating max. (static load only) (kN) | Order No. for stainless steel insert | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.46 € | 1 | 4 Days | 15 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.10102 | ||
84.44 € | 1 | 4 Days | 30 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.10102 | ||
85.48 € | 1 | 4 Days | 50 | 19.6 | M10 | 10 | 19.6 | 17 | 17 | 13 | 17 | 3 | 19 | K0385.10102 | ||
91.21 € | 1 | 4 Days | 20 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.12102 | ||
92.25 € | 1 | 4 Days | 40 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.12102 | ||
92.81 € | 1 | 4 Days | 60 | 21.9 | M12 | 12 | 21.9 | 19 | 19 | 15 | 19 | 5 | 30 | K0385.12102 | ||
98.37 € | 1 | 4 Days | 25 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 50 | K0385.16102 | ||
99.35 € | 1 | 4 Days | 50 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 50 | K0385.16102 | ||
100.92 € | 1 | 4 Days | 80 | 27.7 | M16 | 16 | 27.7 | 23 | 24 | 20 | 24 | 6 | 50 | K0385.16102 | ||
109.92 € | 1 | 4 Days | 30 | 34.6 | M20 | 20 | 34.6 | 24 | 30 | 23 | 30 | 8 | 85 | K0385.20102 | ||
111.45 € | 1 | 4 Days | 60 | 34.6 | M20 | 20 | 34.6 | 24 | 30 | 23 | 30 | 8 | 85 | K0385.20102 | ||
116.09 € | 1 | 4 Days | 100 | 34.6 | M20 | 20 | 34.6 | 24 | 30 | 23 | 30 | 8 | 85 | K0385.20102 | ||
135.85 € | 1 | 4 Days | 40 | 41.6 | M24 | 25 | 41.6 | 30 | 36 | 28 | 36 | 10 | 121 | K0385.25102 | ||
142.67 € | 1 | 4 Days | 100 | 41.6 | M24 | 25 | 41.6 | 30 | 36 | 28 | 36 | 10 | 121 | K0385.25102 |
Loading...
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Stainless steel |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Stainless steel | Form | E |
H1(mm) | 4 | H2(mm) | 10 |
Configure
Basic Attributes
B=Thread length(mm)
D1=Outside diameter(mm)
D2=Thread
D3(mm)
E(mm)
H=Height(mm)
S(mm)
Ball Ø(mm)
SW=key width(mm)
SW1(mm)
Load rating max. (static load only)(kN)
Order No. for stainless steel insert
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes