Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face (K0289) (K0289.610X050)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face (K0289) K0289.610X050

Product Details:

Manufacturer part number: K0289.610X050

Brand: KIPP

Price: 88.61

Delivery time: 4 Days


Technical Data:

B=Thread length: 50 mm

D1=Outside diameter: 19.6 mm

D2=Thread: M10

D3: 10 mm

D4: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0289.610X050

Part Number
K0289.610X050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Order No. for stainless steel insert

88.61 €

1 4 Days 5019.6M10101019.6191713173K0385.10126

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyurethane
Surface finish component hardened and bright Material (mount surface / support surface) Polyurethane Form P
H1(mm) 6 H2(mm) 12

This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, Form P, stainless steel insert with polyurethane face (K0289), part number K0289.610X050.
You can find the detail information about specifications and dimensions on part number K0289.610X050.

Variation of this product

Part Number
K0289.610X015
K0289.610X030
K0289.612X020
K0289.612X040
K0289.612X060
K0289.616X025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Order No. for stainless steel insert

86.60 €

1 4 Days 1519.6M10101019.6191713173K0385.10126

87.58 €

1 4 Days 3019.6M10101019.6191713173K0385.10126

95.00 €

1 4 Days 2021.9M12121321.9211915195K0385.12126

96.03 €

1 4 Days 4021.9M12121321.9211915195K0385.12126

96.58 €

1 4 Days 6021.9M12121321.9211915195K0385.12126

104.16 €

1 4 Days 2527.7M16161627.7252420246K0385.16126

Tech Support