Self-aligning pads, adjustable with O-ring and exchangeable inserts, hexagon socket, Form O stainless steel insert with diamond impregnated face (K0291) (K0291.520X030)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, hexagon socket, Form O stainless steel insert with diamond impregnated face (K0291) K0291.520X030

Product Details:

Manufacturer part number: K0291.520X030

Brand: KIPP

Price: 76.97

Delivery time: 4 Days


Technical Data:

B=Thread length: 30 mm

D2=Thread: M20

D3: 10 mm

H=Height: 30 mm

Ball Ø: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0291.520X030

Part Number
K0291.520X030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

76.97 €

1 4 Days 30M20103013837K0385.10105

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Diamond
Surface finish component hardened and bright Material (mount surface / support surface) Diamond Form O
H1(mm) 4 H2(mm) 10 SW1(mm) 10

This page is Self-aligning pads, adjustable with O-ring and exchangeable inserts, hexagon socket, Form O stainless steel insert with diamond impregnated face (K0291), part number K0291.520X030.
You can find the detail information about specifications and dimensions on part number K0291.520X030.

Variation of this product

Part Number
K0291.520X050
K0291.520X070
K0291.524X040
K0291.524X080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

78.02 €

1 4 Days 50M20105013837K0385.10105

83.02 €

1 4 Days 70M20107013837K0385.10105

97.65 €

1 4 Days 40M241240151055K0385.12105

103.34 €

1 4 Days 80M241280151055K0385.12105

Tech Support