Self-aligning pads, adjustable with O-ring and exchangeable inserts, hexagon socket, Form P stainless steel insert with polyurethane face (K0291)

Self-aligning pads, adjustable with O-ring and exchangeable inserts, hexagon socket, Form P stainless steel insert with polyurethane face (K0291)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· O-ring for protection against dirt and foreign particles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0291.620X030
K0291.620X050
K0291.620X070
K0291.624X040
K0291.624X080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
D4
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

76.73 €

1 4 Days 30M2010103013837K0385.10126

77.72 €

1 4 Days 50M2010105013837K0385.10126

82.78 €

1 4 Days 70M2010107013837K0385.10126

96.77 €

1 4 Days 40M24121340151055K0385.12126

102.48 €

1 4 Days 80M24121380151055K0385.12126

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyurethane
Surface finish component hardened and bright Material (mount surface / support surface) Polyurethane Form P
H1(mm) 6 H2(mm) 12 SW1(mm) 10

Tech Support