Manufacturer part number: K0290.112X025
Brand: KIPP
Price: 42.41 €
Delivery time: 4 Days
B=Thread length: 25 mm
D2=Thread: M12
D3: 6 mm
Ball Ø: 7 mm
SW: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0290.112X025
Main material | High carbon steel | Surface finish body | tempered, black oxidised | Component material | Tool steel |
---|---|---|---|---|---|
Surface finish component | hardened and black oxid finish | Material (mount surface / support surface) | Steel | Form | C |
H1(mm) | 1.5 |
This page is Self-aligning pads, adjustable with O-ring and hexagon socket, Form C, flattened steel ball smooth (K0290), part number K0290.112X025.
You can find the detail information about specifications and dimensions on part number K0290.112X025.
Configure
Basic Attributes
Type
B=Thread length(mm)
D2=Thread
D3(mm)
Ball Ø(mm)
SW(mm)
SW1(mm)
Load rating max. (static load only)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0290.112X035 |
K0290.112X050 |
K0290.116X025 |
K0290.116X035 |
K0290.116X050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Thread length (mm) | D2=Thread | D3 (mm) | Ball Ø (mm) | SW (mm) | SW1 (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|
42.78 € | 1 | 4 Days | 35 | M12 | 6 | 7 | 6 | 6 | 15 | ||
43.33 € | 1 | 4 Days | 50 | M12 | 6 | 7 | 6 | 6 | 15 | ||
46.31 € | 1 | 4 Days | 25 | M16 | 8.5 | 10 | 8 | 8 | 23 | ||
46.66 € | 1 | 4 Days | 35 | M16 | 8.5 | 10 | 8 | 8 | 23 | ||
47.56 € | 1 | 4 Days | 50 | M16 | 8.5 | 10 | 8 | 8 | 23 |