Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip (K0289) (K0289.310X015)

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip (K0289) K0289.310X015

Product Details:

Manufacturer part number: K0289.310X015

Brand: KIPP

Price: 90.65

Delivery time: 4 Days


Technical Data:

B=Thread length: 15 mm

D1=Outside diameter: 19.6 mm

D2=Thread: M10

D3: 10 mm

E: 19.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0289.310X015

Part Number
K0289.310X015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

90.65 €

1 4 Days 1519.6M101019.617171317319K0385.1010

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Tool steel
Surface finish component hardened and bright Material (mount surface / support surface) Steel Form F
H1(mm) 4 H2(mm) 10

This page is Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F, flattened ball with diamond grip (K0289), part number K0289.310X015.
You can find the detail information about specifications and dimensions on part number K0289.310X015.

Variation of this product

Part Number
K0289.310X030
K0289.310X050
K0289.312X020
K0289.312X040
K0289.312X060
K0289.316X025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
E
(mm)
H=Height
(mm)
S
(mm)
Ball Ø
(mm)
SW=key width
(mm)
SW1
(mm)
Load rating max. (static load only)
(kN)
Order No. gripper

91.98 €

1 4 Days 3019.6M101019.617171317319K0385.1010

93.07 €

1 4 Days 5019.6M101019.617171317319K0385.1010

98.11 €

1 4 Days 2021.9M121221.919191519530K0385.1210

98.67 €

1 4 Days 4021.9M121221.919191519530K0385.1210

99.03 €

1 4 Days 6021.9M121221.919191519530K0385.1210

110.02 €

1 4 Days 2527.7M161627.723242024650K0385.1610

Tech Support