Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth (K0291) (K0291.220X070)

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth (K0291) K0291.220X070

Product Details:

Manufacturer part number: K0291.220X070

Brand: KIPP

Price: 79.64

Delivery time: 4 Days


Technical Data:

B=Thread length: 70 mm

D2=Thread: M20

D3: 10 mm

H=Height: 70 mm

Ball Ø: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0291.220X070

Part Number
K0291.220X070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

79.64 €

1 4 Days 70M20107013837K0385.10102

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Stainless steel
Surface finish component hardened and bright Material (mount surface / support surface) Stainless steel Form E
H1(mm) 4 H2(mm) 10 SW1(mm) 10

This page is Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth (K0291), part number K0291.220X070.
You can find the detail information about specifications and dimensions on part number K0291.220X070.

Variation of this product

Part Number
K0291.220X030
K0291.220X050
K0291.224X040
K0291.224X080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. for stainless steel insert

73.59 €

1 4 Days 30M20103013837K0385.10102

74.59 €

1 4 Days 50M20105013837K0385.10102

93.01 €

1 4 Days 40M241240151055K0385.12102

98.73 €

1 4 Days 80M241280151055K0385.12102

Tech Support