Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth (K0291) (K0291.720X050)

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth (K0291) K0291.720X050

Product Details:

Manufacturer part number: K0291.720X050

Brand: KIPP

Price: 74.81

Delivery time: 4 Days


Technical Data:

B=Thread length: 50 mm

D2=Thread: M20

D3: 10 mm

H=Height: 50 mm

Ball Ø: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0291.720X050

Part Number
K0291.720X050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

74.81 €

1 4 Days 50M2010501384K0385.10109

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Component material Polyacetal
Surface finish component hardened and bright Material (mount surface / support surface) Pom Form K
H1(mm) 4 H2(mm) 10 SW1(mm) 10

This page is Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form K, flattened POM insert smooth (K0291), part number K0291.720X050.
You can find the detail information about specifications and dimensions on part number K0291.720X050.

Variation of this product

Part Number
K0291.720X030
K0291.720X070
K0291.724X040
K0291.724X080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)
Order No. POM insert

73.67 €

1 4 Days 30M2010301384K0385.10109

77.87 €

1 4 Days 70M2010701384K0385.10109

91.07 €

1 4 Days 40M24124015107K0385.12109

96.81 €

1 4 Days 80M24128015107K0385.12109

Tech Support