Self-aligning pads, Form D, with external thread, flattened ball, with POM insert (K0282)

Self-aligning pads, Form D, with external thread, flattened ball, with POM insert (K0282)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, assembly

· Ball secured against rotation

· ball point hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0282.208
K0282.210
K0282.212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

35.35 €

1 4 Days 813M87.913101110

45.07 €

1 4 Days 1020M1012.718161725

45.25 €

1 4 Days 1220M1212.718161725

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material Ball-bearing steel
Surface finish component hardened Material (mount surface / support surface) Pom Form D

Tech Support