Self-aligning pads, Form F, male thread, flattened ball, diamond grip (K0282) (K0282.308)

Self-aligning pads, Form F, male thread, flattened ball, diamond grip (K0282) K0282.308

Product Details:

Manufacturer part number: K0282.308

Brand: KIPP

Price: 32.97

Delivery time: 4 Days


Technical Data:

B=Thread length: 8 mm

D1=Outside diameter: 13 mm

D2=Thread: M8

D3: 7.2 mm

H=Height: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0282.308

Part Number
K0282.308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

32.97 €

1 4 Days 813M87.213101110

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material Ball-bearing steel
Surface finish component hardened Material (mount surface / support surface) Steel Form F

This page is Self-aligning pads, Form F, male thread, flattened ball, diamond grip (K0282), part number K0282.308.
You can find the detail information about specifications and dimensions on part number K0282.308.

Variation of this product

Part Number
K0282.310
K0282.312
K0282.316
K0282.320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
Ball Ø
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

45.92 €

1 4 Days 1020M1010.518161725

45.92 €

1 4 Days 1220M1210.518161725

56.43 €

1 4 Days 1630M162027252790

178.08 €

1 4 Days 2050M2034.5354041165

Tech Support