Self-aligning pads, Form K, press fit, flattened ball, with carbide insert (K0282) (K0282.804)

Self-aligning pads, Form K, press fit, flattened ball, with carbide insert (K0282) K0282.804

Product Details:

Manufacturer part number: K0282.804

Brand: KIPP

Price: 61.43

Delivery time: 4 Days


Technical Data:

D1=Outside diameter: 18 mm

D2=Thread: M4

D3: 12.7 mm

H=Height: 17 mm

T=thread depth: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0282.804

Part Number
K0282.804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Receiving hole
(mm)
Load rating max. (static load only)
(kN)

61.43 €

1 4 Days 18M412.717416ø 18 H7X8 min.25*

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered and phosphated Component material Ball-bearing steel
Surface finish component hardened Material (mount surface / support surface) Carbide Form K

This page is Self-aligning pads, Form K, press fit, flattened ball, with carbide insert (K0282), part number K0282.804.
You can find the detail information about specifications and dimensions on part number K0282.804.

Variation of this product

Part Number
K0282.803
K0282.805
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Outside diameter
(mm)
D2=Thread D3
(mm)
H=Height
(mm)
T=thread depth
(mm)
Ball Ø
(mm)
Receiving hole
(mm)
Load rating max. (static load only)
(kN)

49.42 €

1 4 Days 12M37.911310ø 12 H7X6 min.10*

68.85 €

1 4 Days 28M519.0525625ø 28 H7X13 min.90*

Tech Support